Schneider-Electric
 
ABE9XCA1805 picture- scope
ABE9XCA1805
pre-wired connector - cable 5 m - for passive splitter box - with 8 channels
Telemecanique
Characteristics
Main
Range of product Advantys ABE9
Accessory / separate part category Connection accessories
Accessory / separate part designation Pre-wired connector
Number of channels 8
Product destination ABE9C1280M
ABE9C1281M
Cable length 5 m
Complementary
Net weight 1.51 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 27.0 cm
Package 1 Length 28.0 cm
Package 1 Weight 1.158 kg
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.356 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months