Schneider-Electric
 
ABFH32H300 picture- scope
ABFH32H300
connecting cable - Advantys Telefast - 3 m - for Siemens S7
Telemecanique
Characteristics
Main
Accessory / separate part destination Siemens S7 PLC I/O module
Range of product Advantys Telefast
Accessory / separate part category Connection accessories
Accessory / separate part type Connection cable
Accessory / separate part designation Connecting cable
Number of channels 16
Complementary
Product compatibility S7300
S7400
Cable length 3 m
Type of signal 24 V input and relay output
Electrical connection 1 connector HE10, 20 ways for Telefast end
2 connectors HE10, 16 ways for PLC side
AWG gauge AWG 26
Wire section 0.13 mm²
Net weight 0.26 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 20.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 234.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.846 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months