Schneider-Electric
 
ABFM08S201 picture- scope
ABFM08S201
cabled connector - 2 m - for 140ACI03000, 140AVI03000 Modicon Quantum
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum
Accessory / separate part designation Cabled connector
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Modicon Quantum PLC
Number of channels 8
Complementary
Product compatibility 140AVI03000
140ACI03000
Cable length 2 m
Type of signal Analogue input
Electrical connection 1 connector
Connector type SUB-D
Number of ways 25 ways
Wire section 0.22 mm²
AWG gauge AWG 24
Net weight 0.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 21.0 cm
Package 1 Length 22.0 cm
Package 1 Weight 477.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.334 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months