Schneider-Electric
 
ABFT20E200 picture- scope
ABFT20E200
discrete I/O connecting cable - 2 m - for modular base controller
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Discrete I/O connecting cable
Product compatibility TWDDDO16TK
TWDDDI16DK
TWDDDI32DK
TWDDDO32TK
Accessory / separate part destination Modular base controller
Range compatibility Advantys Telefast ABE7
Twido
Complementary
Cable length 2 m
Cable cross section 0.08 mm²
Electrical connection 1 connector HE10, 20 ways for controller side
1 connector HE10, 20 ways for Telefast ABE7 side
AWG gauge AWG 28
Width 165 mm
Height 20 mm
Depth 180 mm
Net weight 0.14 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 16.500 cm
Package 1 Length 18.000 cm
Package 1 Weight 169.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.730 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months