Schneider-Electric
 
ABFTE20EP200 picture- scope
ABFTE20EP200
connection cable - Twido discrete input to Telefast - 2 x HE10 - 2 m
Schneider Electric
Characteristics
Main
Range of product Twido
Accessory / separate part designation Discrete input pre-formed cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Discrete input
Product specific application For application other than use of Advantys Telefast ABE7 sub-base
Complementary
Product compatibility TWDDDI32DK
TWDDDI16DK
Cable length 2 m
AWG gauge AWG 28
Cable cross section 0.08 mm²
Electrical connection 1 connector HE10 20 pin(s) sensor side
1 connector HE10 20 pin(s) Twido side
Net weight 0.14 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.800 cm
Package 1 Width 20.000 cm
Package 1 Length 17.000 cm
Package 1 Weight 134.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.049 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months