Schneider-Electric
 
ABL2K02 picture- scope
ABL2K02
mounting plate for 35 mm rail - for regulated switch mode power supply
Schneider Electric
Characteristics
Main
Range of product Easy Modicon ABL2
Product or component type Mounting plate
Accessory / separate part type Plate
Accessory / separate part category Mounting and fixing accessories
Product compatibility ABL2REM24015K
ABL2REM24150K
ABL2REM24085K
ABL2REM24065K
ABL2REM24045K
ABL2REM24020K
ABL2REM24100K
Accessory / separate part destination Power supply
Quantity per set Set of 5
Complementary
Mounting mode Clip-on
Mounting support 35 mm symmetrical rail
Net weight 0.028 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 3.500 cm
Package 1 Length 5.500 cm
Package 1 Weight 28.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 3.000 cm
Package 2 Width 7.000 cm
Package 2 Length 9.500 cm
Package 2 Weight 151.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 150
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.674 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No