Schneider-Electric
 
ABL2K03A picture- scope
ABL2K03A
Phaseo ABL2...K - mounting accessory, for small L type install
Schneider Electric
Characteristics
Main
Range of product Easy Modicon ABL2
Product or component type Mounting plate
Accessory / separate part type L type
Accessory / separate part category Mounting and fixing accessories
Product compatibility ABL2REM24065K
ABL2REM24020K
ABL2REM24015K
ABL2REM24045K
Accessory / separate part destination Power supply
Quantity per set Set of 1
Complementary
Net weight 0.11 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.400 cm
Package 1 Width 6.500 cm
Package 1 Length 14.700 cm
Package 1 Weight 93.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.060 kg
Unit Type of Package 3 P06
Number of Units in Package 3 640
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 73.920 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No