Schneider-Electric
 
ABL8BBU24400 picture- scope
ABL8BBU24400
battery control module, phaseo ABL7 ABL8, 24 to 28.8V DC, phaseo ABL7 ABL8, 24V, 40A, for regulated SMPS
Schneider Electric
Characteristics
Main
Range of product Phaseo
Product or component type Battery control module
Input voltage 24...28.8 V DC
Output voltage (Ubattery-0.5) V in battery mode DC
(Uin-0.25) V in nominal mode DC
Maximum output current 40 A
Complementary
Input voltage limits 22...30 V
Maximum power dissipation in W 12 W
Activation threshold Adjustable 22...36 V
Number of output channels 1
Current consumption 0.6 A on load
0.1 mA no load
<= 40.6 A
Output protection type Against overload, protection technology: 1.5 x In
Against short-circuits, protection technology: battery-backed mode, automatic reset
Against short-circuits, protection technology: power-supplied mode
Connections - terminals For diagnostic relay: removable screw terminal block, connection capacity: 1 x 0.75 mm²
For input connection: screw type terminals, connection capacity: 2 x 0.5...2 x 10 mm² AWG 20...AWG 8
For output connection: screw type terminals, connection capacity: 2 x 0.5...2 x 10 mm² AWG 20...AWG 8
Fixing mode By clips on 35 mm symmetrical DIN rail, operating position: horizontal
By clips on 35 mm symmetrical DIN rail, operating position: vertical
Marking CE
Name of test Electrostatic discharges conforming to IEC 61000-4-2
Emission conforming to IEC 61000-6-3
Induced electromagnetic field conforming to IEC 61000-4-6 level 3
Radiated electromagnetic field conforming to IEC 61000-4-3 level 3
Rapid transient conforming to IEC 61000-4-4 level 3
Surge conforming to IEC 61000-4-5 level 2
Conducted/radiated emissions conforming to EN 55022 class B, 20 %
Local signalling 1 C/O relay for alarm status
1 C/O relay for battery status
1 C/O relay for power supply status
LCD screen for module status
Net weight 0.7 kg
Environment
Product certifications RCM
EAC
Standards UL 508
CSA C22.2 No 60950-1
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Environmental characteristic EMC conforming to IEC 61000-6-3
EMC conforming to IEC 61000-6-2
Safety conforming to IEC 60950-1
Safety conforming to EN/IEC 61204-3
IP degree of protection IP20 conforming to IEC 60529
Dielectric strength 500 V between input and ground
500 V between output and ground
Overvoltage category Class II conforming to VDE 0106-1
Relative humidity 0…90 % during operation
0…95 % during storage
MTBF reliability 707945 H at 24 V DC with UTE C80-810 calculation method
Vibration resistance 2 gn (f= 11.9…150 Hz) conforming to IEC 61131-2
3.5 mm (f= 3…11.9 Hz) conforming to IEC 61131-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.2 cm
Package 1 Width 18 cm
Package 1 Length 18.5 cm
Package 1 Weight 1.349 kg
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 12.11 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number D3d88924-119f-4532-b002-d5104837eddb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months