Schneider-Electric
 
ABL8BPK24A07 picture- scope
ABL8BPK24A07
battery control module, phaseo ABL7 ABL8, 24V DC, 40A, 7AH
Telemecanique
Characteristics
Main
Range of product Phaseo
Product or component type Battery module
Battery capacity 7 Ah
Complementary
Input voltage limits 21...29 V
Charging time 72 h
Load current 0.7 A
Self-discharge rate 9 %, 3 months
3 %, 1 month
15 %, 6 months
Output coupling Parallel
Operating altitude 2000 m
Marking CE
Net weight 6.5 kg
Environment
Product certifications CTP
UL
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -20…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.500 cm
Package 1 Width 20.000 cm
Package 1 Length 26.500 cm
Package 1 Weight 6.173 kg
Unit Type of Package 2 S06
Number of Units in Package 2 12
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 87.308 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months