Schneider-Electric
 
ABL8BPK24A12 picture- scope
ABL8BPK24A12
battery control module, phaseo ABL7 ABL8, 24V DC, 75A, 12AH
Telemecanique
Characteristics
Main
Range of product Phaseo
Product or component type Battery module
Input voltage 24 V DC
Output voltage 24 V DC
Maximum output current 75 A
Battery capacity 12 Ah
Holding time < 20 h at 0.6 A, 20 °C
> 5 min at 31.3 A, 20 °C
Complementary
Input voltage limits 21...29 V
Charging time 72 h
Load current 1.2 A
Output protection type Against overload and short-circuits, protection technology: 2 x 30 A automotive type fuses
Connections - terminals For input connection: screw type terminals, connection capacity: 4 x 0.5...4 x 10 mm² AWG 20...AWG 8
For output connection: screw type terminals, connection capacity: 4 x 0.5...4 x 10 mm² AWG 20...AWG 8
Self-discharge rate 15 %, 6 months
9 %, 3 months
3 %, 1 month
Fixing mode By 2 screws diameter: 5 mm on horizontal panel, operating position: horizontal
By 4 screws diameter: 5 mm on vertical panel, operating position: vertical
Output coupling Parallel
Operating altitude 2000 m
Service life in hours 11000 h at 40 °C
15000 h at 35 °C
22000 h at 30 °C
31000 h at 25 °C
44000 h at 20 °C
5000 h at 50 °C
7300 h at 45 °C
Marking CE
Net weight 12 kg
Environment
Product certifications CTP
UL
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -20…50 °C
IP degree of protection IP10 conforming to IEC 60529
Overvoltage category Class 3 conforming to VDE 0106-1
Vibration resistance 2 gn (f= 11.9…150 Hz) conforming to IEC 61131-2
3.5 mm (f= 3…11.9 Hz) conforming to IEC 61131-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.500 cm
Package 1 Width 20.000 cm
Package 1 Length 33.000 cm
Package 1 Weight 10.856 kg
Unit Type of Package 2 S06
Number of Units in Package 2 10
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 120.270 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months