Schneider-Electric
 
ABL8DCC12020 picture- scope
ABL8DCC12020
converter module, modicon, 24W, 24 to 28.8V DC, 12V DC, 2A, for regulated SMPS
Schneider Electric
Characteristics
Main
Range of product Phaseo Universal
Product or component type Converter module
Rated power in W 24 W
Input voltage 24...28.8 V DC
Output voltage 12 V DC
Power supply output current 2 A
Complementary
Input voltage limits 22...30 V
Efficiency 82 %
Power dissipation in W 4 W
Input protection type Against reverse polarity
Output voltage limits 7...15 V
Line and load regulation 1...3 %
Residual ripple <= 100 mV
Output protection type Against overload, protection technology: automatic reset
Against overvoltage, protection technology: tripping if U > 7.8 V, automatic reset
Against short-circuits, protection technology: automatic reset
Connections - terminals For input connection: screw type terminals, connection capacity: 2 x 0.5...2 x 4 mm² AWG 24...AWG 10
For output connection: screw type terminals, connection capacity: 2 x 0.5...2 x 4 mm² AWG 24...AWG 10
Fixing mode By clips on 35 mm symmetrical DIN rail, operating position: horizontal
By clips on 35 mm symmetrical DIN rail, operating position: vertical
Operating altitude 2000 m
Name of test Induced electromagnetic field conforming to IEC 61000-4-6 level 3
Radiated electromagnetic field conforming to IEC 61000-4-3 level 3
Rapid transient conforming to IEC 61000-4-4 level 3
Surge conforming to IEC 61000-4-5 level 2
Conducted/radiated emissions conforming to EN 55022 class B
Electrostatic discharges conforming to IEC 61000-4-2
Emission conforming to IEC 61000-6-3
Local signalling 1 LED (green) for output voltage (> 6 V)
Net weight 0.3 kg
Environment
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 0…90 % during operation
0…95 % during storage
Overvoltage category Class 3
Vibration resistance 2 gn (f= 11.9…150 Hz) conforming to IEC 61131-2
3.5 mm (f= 3…11.9 Hz) conforming to IEC 61131-2
Dielectric strength 500 V between input and ground
500 V between input and output
500 V between output and ground
Product certifications RCM
EAC
cCSAus
UL
Environmental characteristic EMC conforming to EN 50081-1
EMC conforming to IEC 61000-6-3
EMC conforming to IEC 61000-6-2
Safety conforming to IEC 60950-1
Safety conforming to IEC 61204
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 14.500 cm
Package 1 Length 16.500 cm
Package 1 Weight 601.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 18
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 12.161 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 78
Contractual warranty
Warranty 18 months