Schneider-Electric
 
ABL8PRP24100 picture- scope
ABL8PRP24100
electronic protection module, phaseo ABL7 ABL8, 28 to 28.8V DC, 10A, for regulated SMPS, 2 pole breaking by channel
Schneider Electric
Characteristics
Main
Range of product Phaseo
Product or component type Electronic protection module
Input voltage 24...28.8 V DC
Output voltage (Uin-0.3) V DC
Maximum output current 10 A per channel, rating: 1/2.5/4/5/7/8/10
Complementary
Capacitive load max 2200 µF
Input voltage limits 19...32 V
Input current 40 A
Number of output channels 4
Output protection type Against overload, protection technology: 1.3 x In
Against short-circuits, protection technology: automatic reset
Line protection, protection technology: 1 x 15 A integrated fuse per channel
Complementary function 2-pole breaking by channel
Breaking capacity 1000 A at 32 V DC by fuse
Connections - terminals For input connection: screw type terminals, connection capacity: 4 x 0.5...4 x 10 mm² AWG 20...AWG 8
For diagnostic relay: removable screw terminal block, connection capacity: 1 x 2.5 mm² AWG 14
For output connection: screw type terminals, connection capacity: 8 x 0.5...8 x 4 mm² AWG 20...AWG 10
Fixing mode By clips on 35 mm symmetrical DIN rail, operating position: vertical
On panel
Operating altitude 2000 m
Marking CE
Name of test Electrostatic discharges conforming to IEC 61000-4-2
Emission conforming to IEC 61000-6-3
Induced electromagnetic field conforming to IEC 61000-4-6 level 3
Radiated electromagnetic field conforming to IEC 61000-4-3 level 3
Rapid transient conforming to IEC 61000-4-4 level 3
Surge conforming to IEC 61000-4-5 level 2
Conducted/radiated emissions conforming to EN 55022 class B
Emission conforming to EN 50081-1
Local signalling 1 LED per channel (green/red) for channel status
1 relay for channel status
Net weight 0.47 kg
Environment
Product certifications RCM
EAC
Standards UL 508
CSA C22.2 No 60950-1
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Environmental characteristic EMC conforming to IEC 61000-6-3
EMC conforming to IEC 61000-6-2
Safety conforming to IEC 60950-1
Safety conforming to EN/IEC 61204-3
IP degree of protection IP20 conforming to IEC 60529
Dielectric strength 500 V between input and ground
500 V between output and ground
Overvoltage category Class II conforming to VDE 0106-1
Relative humidity 0…90 % during operation
0…95 % during storage
Vibration resistance 2 gn (f= 11.9…150 Hz) conforming to IEC 61131-2
3.5 mm (f= 3…11.9 Hz) conforming to IEC 61131-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.8 cm
Package 1 Width 10.0 cm
Package 1 Length 13.5 cm
Package 1 Weight 582.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 8.937 kg
Unit Type of Package 3 P06
Number of Units in Package 3 128
Package 3 Height 75.0 cm
Package 3 Width 40.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 99.496 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number E6698216-ab12-4ef7-9c9d-adff881e87cf
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 707
Contractual warranty
Warranty 18 months