Schneider-Electric
 
ABL8RPS24030 picture- scope
ABL8RPS24030
Regulated switch power supply, modicon power supply, 1 or 2 phase, 100 to 500V, 24V, 3A
Schneider Electric
Characteristics
Main
Range of product Modicon Power Supply
Product or component type Power supply
Power supply type Regulated switch mode
Nominal input voltage 100...120 V AC single phase, terminal(s): N-L1
200...500 V AC phase to phase, terminal(s): L1-L2
Rated power in W 72 W
Output voltage 24 V DC
Power supply output current 3 A
Permissible temporary current boost 1.5 x In (for 4 s)
Anti-harmonic filter Low frequency harmonic currents
Complementary
Input voltage limits 170...550 V AC
85...132 V AC
Inrush current 30 A
Power factor 0.51 at 240 V AC
0.59 at 120 V AC
Efficiency 87 %
Output voltage adjustment 24...28.8 V adjustable
Power dissipation in W 7.8 W
Provided equipment Power factor correction filter conforming to IEC 61000-3-2
Output protection type Against overload, protection technology: manual or automatic reset
Against overvoltage, protection technology: 30...32 V, manual reset
Against short-circuits, protection technology: manual or automatic reset
Against undervoltage, protection technology: tripping if U < 21.6 V
Thermal, protection technology: automatic reset
Connections - terminals Screw type terminals: 3 x 0.5...3 x 4 mm², (AWG 22...AWG 12) for input connection
Screw type terminals: 1 x 0.5...1 x 4 mm², (AWG 22...AWG 12) for input ground connection
Screw type terminals: 4 x 0.5...4 x 4 mm², (AWG 22...AWG 12) for output connection
Screw type terminals: 1 x 0.5...1 x 4 mm², (AWG 22...AWG 12) for output ground connection
Status LED 1 LED (green and red) output voltage
1 LED (green, red and orange) output current
Depth 125 mm
Height 125 mm
Width 45 mm
Net weight 0.3 kg
Output coupling Parallel
Series
Marking CE
Mounting support 35 x 15 mm symmetrical DIN rail
35 x 7.5 mm symmetrical DIN rail
Operating position Vertical
Supply SELV conforming to IEC 60950-1
SELV conforming to IEC 60204-1
SELV conforming to IEC 60364-4-41
Dielectric strength 3500 V with between input and ground
4000 V with between input and output
500 V with between output and ground
Environment
Standards CSA C22.2 No 60950-1
UL 508
EN/IEC 62368-1
Product certifications CCSAus
EAC
UL
RCM
KC
Environmental characteristic EMC conforming to IEC 61000-6-1
EMC conforming to IEC 61000-6-3
EMC conforming to IEC 61000-6-2
EMC conforming to IEC 61000-6-4
EMC conforming to EN/IEC 61204-3
Safety conforming to IEC 60950-1
Safety conforming to EN/IEC 61204-3
Operating altitude 2000 m
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation 50…60 °C with derating factor mounting position A < 2000 m
-25…50 °C without derating mounting position A < 2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 16.500 cm
Package 1 Length 14.500 cm
Package 1 Weight 776.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 120
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 106.120 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 974297e5-68e4-4a61-9a40-1443e8973a60
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months