Schneider-Electric
 
ABL8TEQ24400 picture- scope
ABL8TEQ24400
rectified and filtered power supply - 3-phase - 400 V AC - 24 V - 40 A
Telemecanique
Characteristics
Main
Range of product Modicon Rectified
Product or component type Power supply
Power supply type Rectified and filtered
Rated power in W 960 W
Nominal input voltage 400 V AC three phase, terminal(s): L1, L2, L3
Output voltage 24 V DC
Power supply output current 40 A
Anti-harmonic filter Low frequency harmonic currents
Product certifications KC
cULus
UL 508
EAC
Complementary
Network frequency limits 47…63 Hz
Input voltage limits 360...440 V
Power Factor 0.857 at 400 V
Efficiency 78 %
Power dissipation in W 211 W
Output coupling Parallel
Series
Output protection type Against overvoltage, protection technology: 2 J peak limiter
Against overload and short-circuits, protection technology: external fuse, 50 A
Hold-up time 5 ms
Status LED 1 LED (green) output voltage
Connections - terminals For input ground connection: screw type terminals, connection capacity: 1 x 2.5...1 x 4 mm² AWG 14...AWG 11
For input connection: screw type terminals, connection capacity: 9 x 2.5...9 x 4 mm² AWG 14...AWG 11
For output connection: screw type terminals, connection capacity: 4 x 16 mm² AWG 6
Depth 305.0 mm
Height 132.0 mm
Width 302.0 mm
Net weight 17.30 kg
Compatibility code ABL8T
Environment
IP degree of protection IP20 conforming to EN/IEC 60529
Ambient air temperature for operation -20…55 °C
Ambient air temperature for storage -40…80 °C
Relative humidity 0…95 % without condensation or dripping water
Operating altitude 3000 m
Safety class Class I conforming to VDE 0106-1
Dielectric strength 2000 V between input and ground
4600 V between input and output
500 V between output and ground
Other environmental characteristic EMC conforming to IEC 62041
Safety conforming to EN/IEC 61558-2-6
Safety conforming to UL 508
Safety conforming to UL 60950-1
EMC conforming to EN/IEC 61000-3-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.000 cm
Package 1 Width 42.500 cm
Package 1 Length 40.500 cm
Package 1 Weight 20.428 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 90.212 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 93c35204-c30d-4a1c-be25-b7657ea12b91
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months