Schneider-Electric
 
ABLM1A05036 picture- scope
ABLM1A05036
Regulated Power Supply, 100 to 240V AC, 5V, 3.6A, single phase, Modular
Schneider Electric
Characteristics
Main
Range of product Modicon Power Supply
Product or component type Power supply
Power supply type Regulated switch mode
Variant option Modular
Enclosure material Plastic
Nominal input voltage 100...240 V AC single phase
100...240 V AC phase to phase
Rated power in W 18 W
Output voltage 5 V DC
Power supply output current 3.6 A
Complementary
Input voltage limits 90...264 V AC
Nominal network frequency 50…60 Hz
Network system compatibility TN
TT
IT
Maximum leakage current 0.25 mA 240 V AC
Input protection type Integrated fuse (not interchangeable) 3.15 A
External protection (recommended) 20 A Curve B
External protection (recommended) 20 A Curve C
External protection (recommended) 4 A Curve B
External protection (recommended) 4 A Curve C
Inrush current 25 A at 115 V
50 A at 230 V
Power factor 0.48 at 115 V AC
0.38 at 230 V AC
Efficiency 80 % at 115 V AC
80 % at 230 V AC
Output voltage adjustment 4.5...5.5 V
Power dissipation in W 4.5 W
Current consumption < 0.6 A 115 V AC
< 0.4 A 230 V AC
Turn-on time < 2 s
Holding time > 20 ms 115 V AC
> 60 ms 230 V AC
Startup with capacitive loads 3000 µF
Residual ripple < 100 mV
Meantime between failure [MTBF] 2500000 h at 25 °C, full load
1000000 h at 55 °C, 80 % load
Output protection type Against overload and short-circuits, protection technology: automatic reset
Against over temperature, protection technology: manual reset
Against overvoltage, protection technology: manual reset
Connections - terminals Screw connection: 0.5...1.5 mm², (AWG 20...AWG 16) without wire end ferrule for input/output
Screw connection: 0.5...1 mm², (AWG 20...AWG 18) with wire end ferrule for input/output
Line and load regulation < 0.5 % at in line
< 1 % at 0 to 100 % load
Status LED 1 LED (green) output voltage
Depth 55.6 mm
Height 91 mm
Width 36 mm
Net weight 0.170 kg
Output coupling Serial
Mounting support Top hat type TH35-15 rail conforming to IEC 60715
Top hat type TH35-7.5 rail conforming to IEC 60715
Double-profile DIN rail
Panel mounting
Supply SELV conforming to IEC 60950-1
SELV conforming to IEC 60204-1
SELV conforming to IEC 60364-4-41
Dielectric strength 3000 V AC input/output
Service life 10 year(s)
Overvoltage category II
Environment
Standards IEC 62368-1
EN/IEC 61010-1
EN 61010-2-201
EN/IEC 61204-3
IEC 61000-6-1
IEC 61000-6-2
IEC 61000-6-3
IEC 61000-6-4
IEC 61000-3-2
EN 61000-3-3
UL 62368-1
UL 61010-1
UL 61010-2-201
CSA C22.2 No 62368-1
CSA C22.2 No 61010-1
CSA C22.2 No 61010-2-201
EN/IEC 62368-1
Product certifications CE
CUL listed
CUL recognized
RCM
CB Scheme
EAC
KC
NEC: class 2
Operating altitude < 2000 m overvoltage category III
2000 m...5000 m overvoltage category II
Shock resistance 150 m/s² for 11 ms
IP degree of protection IP20
Ambient air temperature for operation -25…55 °C without current derating mounting position A < 2000 m
55…70 °C with current derating of 2.67 % per °C mounting position A < 2000 m
Electrical shock protection class Class II without PE connection
Pollution degree 2
Vibration resistance 3 mm (f= 2…9 Hz) conforming to IEC 60721-3-3
10 m/s² (f= 9…200 Hz) conforming to IEC 60721-3-3
Electromagnetic immunity Immunity to electrostatic discharge - test level: 8 kV (contact discharge) conforming to IEC 61000-4-2
Immunity to electrostatic discharge - test level: 15 kV (air discharge) conforming to IEC 61000-4-2
Electromagnetic field immunity test - test level: 15 V/m (80 MHz...2 GHz) conforming to IEC 61000-4-3
Electromagnetic field immunity test - test level: 5 V/m (2...2.7 GHz) conforming to IEC 61000-4-3
Electromagnetic field immunity test - test level: 5 V/m (2.7...6 GHz) conforming to IEC 61000-4-3
Immunity to fast transients - test level: 4 kV (on input-output) conforming to IEC 61000-4-4
Surge immunity test - test level: 4 kV (between power supply and earth) conforming to IEC 61000-4-5
Surge immunity test - test level: 3 kV (between phases) conforming to IEC 61000-4-5
Immunity to conducted disturbances - test level: 15 V (0.15...80 MHz) conforming to IEC 61000-4-6
Immunity to magnetic fields - test level: 30 A/m (50...60 Hz) conforming to IEC 61000-4-8
Immunity to voltage dips - test level: 100 % (1 cycle) conforming to IEC 61000-4-11
Immunity to voltage dips - test level: 60 % (10 cycles) conforming to IEC 61000-4-11
Immunity to voltage dips - test level: 30 % (25 cycles) conforming to IEC 61000-4-11
Disturbing field emission conforming to EN 55016-2-3
Limits for harmonic current emissions conforming to IEC 61000-3-2
Conforming to EN 55016-1-2
Conforming to EN 55016-2-1
Electromagnetic emission Conducted emissions conforming to IEC 61000-6-3
Radiated emissions conforming to IEC 61000-6-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 6.2 cm
Package 1 Length 11 cm
Package 1 Weight 173 g
Unit Type of Package 2 S02
Number of Units in Package 2 29
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.51 kg
Unit Type of Package 3 P12
Number of Units in Package 3 928
Package 3 Height 75.0 cm
Package 3 Width 120.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 186 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 86cefe39-f12b-4dc7-bf4d-ccd095c653fe
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 196