Schneider-Electric
 
ABLPA01 picture- scope
ABLPA01
Mounting kit for Power Supply, up to 150W
Schneider Electric
Characteristics
Main
Range of product Modicon Power Supply
Product or component type Mounting kit
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Power supply
Quantity per set Set of 1
Complementary
Net weight 0.265 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.572 cm
Package 1 Width 8.89 cm
Package 1 Length 16.002 cm
Package 1 Weight 263.086 g
Unit Type of Package 2 S02
Number of Units in Package 2 32
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 8.795 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No