Schneider-Electric
 
ABLS1A48025 picture- scope
ABLS1A48025
Regulated Power Supply, 100 to 240V AC, 48V, 2.5A, single phase, Optimized
Schneider Electric
Characteristics
Main
Range of product Modicon Power Supply
Product or component type Power supply
Power supply type Regulated switch mode
Variant option Optimized
Enclosure material Aluminium
Nominal input voltage 100...240 V AC single phase
100...240 V AC phase to phase
140...340 V DC
Rated power in W 120 W
Output voltage 48 V DC
Power supply output current 2.5 A
Complementary
Input voltage limits 85...264 V AC without temperature derating
120...375 V DC without temperature derating
Nominal network frequency 50…60 Hz
Network system compatibility TN
TT
IT
Maximum leakage current 1 mA 240 V AC
Input protection type Integrated fuse (not interchangeable) 4 A
External protection (recommended) 20 A Curve C
External protection (recommended) 13 A Curve C
Inrush current 30.0 A at 115 V
60.0 A at 230 V
Power factor 0.55 at 115 V AC
0.45 at 230 V AC
Efficiency 85 % at 115 V AC
88 % at 230 V AC
Output voltage adjustment 44...56 V
Power dissipation in W 23 W
Current consumption < 2.5 A 115 V AC
< 1.4 A 230 V AC
< 1.3 A 140 V DC
Turn-on time < 1 s
Holding time > 20 ms 115 V AC
> 40 ms 230 V AC
Startup with capacitive loads 4000 µF
Residual ripple < 150 mV
Meantime between failure [MTBF] 700000 h at 25 °C, full load conforming to SR 332
Output protection type Against overload and short-circuits, protection technology: automatic reset
Against over temperature, protection technology: manual reset
Against overvoltage, protection technology: manual reset
Connections - terminals Screw connection: 0.5...4 mm², (AWG 20...AWG 12) without wire end ferrule for output
Screw connection: 0.5...2.5 mm², (AWG 20...AWG 14) with wire end ferrule for output
Screw connection: 0.75...4 mm², (AWG 18...AWG 12) without wire end ferrule for input
Screw connection: 0.75...4 mm², (AWG 18...AWG 12) with wire end ferrule for input
Line and load regulation < 0.5 % at 0 to 100 % load at 25 °C
< 1 % at full voltage range in line at 25 °C
Status LED 1 LED (green) output voltage
Depth 117.6 mm
Height 123.6 mm
Width 40 mm
Net weight 0.55 kg
Output coupling Parallel
Mounting support Top hat type TH35-15 rail conforming to IEC 60715
Top hat type TH35-7.5 rail conforming to IEC 60715
Double-profile DIN rail
Supply SELV conforming to IEC 60950-1
SELV conforming to IEC 60204-1
SELV conforming to IEC 60364-4-41
Dielectric strength 3000 V AC with input to output
Service life 10 year(s)
Overvoltage category II
Environment
Standards IEC 62368-1
EN/IEC 61204-3
IEC 61000-6-1
IEC 61000-6-2
IEC 61000-6-3
IEC 61000-6-4
IEC 61000-3-2
EN 61000-3-3
UL 62368-1
CSA C22.2 No 62368-1
UL 508
CSA C22.2 No 107.1
EN/IEC 62368-1
Product certifications CE
CUL listed
CUL recognized
RCM
CB Scheme
EAC
KC
Operating altitude < 5000 m
Shock resistance 150 m/s² for 11 ms
IP degree of protection IP20
Ambient air temperature for operation -20…-10 °C with current derating of 2 % per °C mounting position A < 2000 m
-10…40 °C without derating mounting position A 115 V AC < 2000 m
-10…50 °C without derating mounting position A 230 V AC < 2000 m
40…70 °C with current derating of 1.67 % per °C mounting position A 115 V AC < 2000 m
50…70 °C with current derating of 2.5 % per °C mounting position A 230 V AC < 2000 m
Electrical shock protection class Class I
Pollution degree 2
Vibration resistance 3 mm (f= 2…9 Hz) conforming to IEC 60068-2-6
10 m/s² (f= 9…200 Hz) conforming to IEC 60068-2-6
Electromagnetic immunity Immunity to electrostatic discharge - test level: 8 kV (contact discharge) conforming to IEC 61000-4-2
Immunity to electrostatic discharge - test level: 15 kV (air discharge) conforming to IEC 61000-4-2
Immunity to conducted RF disturbances - test level: 15 V/m (80 MHz...2 GHz) conforming to IEC 61000-4-3
Immunity to conducted RF disturbances - test level: 5 V/m (2...2.7 GHz) conforming to IEC 61000-4-3
Immunity to conducted RF disturbances - test level: 5 V/m (2.7...6 GHz) conforming to IEC 61000-4-3
Immunity to fast transients - test level: 4 kV (on input-output) conforming to IEC 61000-4-4
Surge immunity test - test level: 4 kV (between power supply and earth) conforming to IEC 61000-4-5
Surge immunity test - test level: 3 kV (between phases) conforming to IEC 61000-4-5
Immunity to conducted RF disturbances - test level: 15 V (0.15...80 MHz) conforming to IEC 61000-4-6
Immunity to magnetic fields - test level: 30 A/m (50...60 Hz) conforming to IEC 61000-4-8
Immunity to voltage dips conforming to IEC 61000-4-11
Disturbing field emission conforming to EN 55016-2-3
Limits for harmonic current emissions conforming to IEC 61000-3-2
Conforming to EN 55016-1-2
Conforming to EN 55016-2-1
Electromagnetic emission Conducted emissions conforming to IEC 61000-6-3
Radiated emissions conforming to IEC 61000-6-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.1 cm
Package 1 Width 17.3 cm
Package 1 Length 17.9 cm
Package 1 Weight 690 g
Unit Type of Package 2 S03
Number of Units in Package 2 13
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.734 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 698d9b2a-7a6a-4b8f-a149-489156f55645
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 996