Schneider-Electric
 
ABLU3A48100 picture- scope
ABLU3A48100
Regulated Power Supply, 380...500V AC, 48V, 10A, 3 phases, Universal
Schneider Electric
Characteristics
Main
Range of product Modicon Power Supply
Product or component type Power supply
Power supply type Regulated switch mode
Variant option Universal
Enclosure material Metal
Nominal input voltage 380...500 V AC three phase
Rated power in W 480 W
Output voltage 48 V DC
Power supply output current 10 A
Permissible temporary current boost 1.5 x In (for 5 seconds)
Complementary
Input voltage limits 320...575 V AC 3 phases
Nominal network frequency 50…60 Hz
Network system compatibility TN
TT
IT
Maximum leakage current 2 mA 500 V AC
Input protection type Integrated fuse (not interchangeable) 3.15 A
External protection (recommended)
Inrush current 35 A at 380 V
35 A at 500 V
Power factor 0.90 at 380 V AC
0.88 at 500 V AC
Efficiency 92 % at 380 V AC
92 % at 500 V AC
Output voltage adjustment 48…56 V
Power dissipation in W 33 W
Current consumption < 0.85 A 380 V AC
< 0.73 A 500 V AC
Turn-on time < 1 s
Holding time > 20 ms 380 V AC
> 20 ms 500 V AC
Startup with capacitive loads 200000 µF
Residual ripple < 150 mV
Meantime between failure [MTBF] 890200 h at 25 °C, full load conforming to SR 332
346200 h at 55 °C, 80 % load conforming to SR 332
Output protection type Against overload and short-circuits, protection technology: manual or automatic reset by switch
Against over temperature, protection technology: automatic reset
Against overvoltage, protection technology: manual reset
Connections - terminals Screw connection: 4...6 mm², (AWG 12...AWG 10) without wire end ferrule for output
Screw connection: 4 mm², (AWG 12) with wire end ferrule for output
Screw connection: 0.75…6 mm², (AWG 18...AWG 10) without wire end ferrule for input
Screw connection: 0.75...4 mm², (AWG 18...AWG 12) with wire end ferrule for input
Cage clamp: 0.2...1.5 mm², (AWG 22...AWG 16) without wire end ferrule for diagnostic relay
Cage clamp: 0.2...0.75 mm², (AWG 22...AWG 18) with wire end ferrule for diagnostic relay
Cage clamp: 0.2...0.75 mm², (AWG 22...AWG 18) with wire end ferrule for shut down input
Line and load regulation < 0.17 % at 100 % load in line at 25 °C
< 0.6 % +/- 0.5 % at 150 % load at 25 °C
Status LED 1 LED (green and red) product status
Depth 127.2 mm
Height 124 mm
Width 65 mm
Net weight 1.15 kg
Output coupling Parallel
Marking CE
UKCA
Mounting support Top hat type TH35-15 rail conforming to IEC 60715
Top hat type TH35-7.5 rail conforming to IEC 60715
Double-profile DIN rail
Supply SELV conforming to IEC 60950-1
SELV conforming to IEC 60204-1
SELV conforming to IEC 60364-4-41
Dielectric strength 4000 V AC with input to output
2000 V AC with input to ground
1500 V AC with output to ground
4000 V AC with input to diagnostic relay
500 V AC with output to diagnostic relay
1500 V AC with diagnostic relay to ground
With shutdown input not isolated from output
Diagnostic relay Electromechanical relay 1000.0 mA 30 V
Service life 10 year(s) 40 °C 80 % load
Overvoltage category III
II
Environment
Standards IEC 62368-1
EN/IEC 61204-3
IEC 61000-6-1
IEC 61000-6-2
IEC 61000-6-3
IEC 61000-6-4
IEC 61000-3-2
EN 61000-3-3
UL 62368-1
CSA C22.2 No 62368-1
CSA C22.2 No 107.1
EN/IEC 62368-1
Product certifications CE
CUL listed
CUL recognized
RCM
CB Scheme
EAC
KC
UKCA
CURus
Operating altitude < 5000 m overvoltage category III
Overvoltage category II
Shock resistance 150 m/s² for 11 ms
IP degree of protection IP20
Ambient air temperature for operation -25…55 °C without current derating mounting position A < 2000 m
55…70 °C with current derating of 3.3 % per °C mounting position A < 2000 m
Electrical shock protection class Class I
Pollution degree 2
Vibration resistance 3.5 mm (f= 3…11.9 Hz) conforming to IEC 60068-2-6
20 m/s² (f= 11.9…150 Hz) conforming to IEC 60068-2-6
Electromagnetic immunity Immunity to electrostatic discharge - test level: 8 kV (contact discharge) conforming to IEC 61000-4-2
Immunity to electrostatic discharge - test level: 15 kV (air discharge) conforming to IEC 61000-4-2
Immunity to conducted RF disturbances - test level: 15 V/m (80 MHz...2 GHz) conforming to IEC 61000-4-3
Immunity to conducted RF disturbances - test level: 5 V/m (2...2.7 GHz) conforming to IEC 61000-4-3
Immunity to conducted RF disturbances - test level: 5 V/m (2.7...6 GHz) conforming to IEC 61000-4-3
Immunity to fast transients - test level: 4 kV (on input-output) conforming to IEC 61000-4-4
Surge immunity test - test level: 4 kV (between power supply and earth) conforming to IEC 61000-4-5
Surge immunity test - test level: 3 kV (between phases) conforming to IEC 61000-4-5
Immunity to conducted RF disturbances - test level: 15 V (0.15...80 MHz) conforming to IEC 61000-4-6
Immunity to magnetic fields - test level: 30 A/m (50...60 Hz) conforming to IEC 61000-4-8
Immunity to voltage dips conforming to IEC 61000-4-11
Disturbing field emission conforming to EN 55016-2-3
Limits for harmonic current emissions conforming to IEC 61000-3-2
Conforming to EN 55016-1-2
Conforming to EN 55016-2-1
Electromagnetic emission Conducted emissions conforming to IEC 61000-6-3
Radiated emissions conforming to IEC 61000-6-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.45 cm
Package 1 Width 17.7 cm
Package 1 Length 18.7 cm
Package 1 Weight 1.512 kg
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 11.2 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No