Schneider-Electric
 
ABR7S23 picture- scope
ABR7S23
plug-in electromechanical relay - 10 mm - 24 V DC - 1 CO
Schneider Electric
Characteristics
Main
Range of product Advantys Telefast ABE7
Product or component type Plug-in electromechanical relay
Control circuit type DC
Minimum ordered quantity Set of 4
Complementary
Width pitch dimension 10 mm
Product compatibility ABE7P16T215
ABE7P16T230
ABE7P16T212
ABE7R16T231
ABE7P16T214
ABE7P16T230E
ABE7R16T230
ABE7P16T210
[Uc] control circuit voltage 24 V
[Ith] conventional free air thermal current 5 A
Contacts type and composition 1 C/O
Threshold tripping voltage 19.7 V at 40 °C
Drop-out voltage 2.4 V at 20 °C
Drop-out current 1 mA at 20 °C
Maximum power dissipation per pole 0.36 W
Associated fuse rating 1 A, fast blow
Maximum switching voltage 130 V DC conforming to IEC 60947-5-1
250 V AC 50/60 Hz conforming to IEC 60947-5-1
Electrical durability 500000 cycles, maximum switching current: 1200 mA at 230 V AC-12
500000 cycles, maximum switching current: 1200 mA at 24 V DC-12
500000 cycles, maximum switching current: 450 mA at 24 V DC-13 10 ms
500000 cycles, maximum switching current: 700 mA at 230 V AC-15
Minimum switching current 10 mA at >= 5 V
Electrical reliability 1e-008
Operating rate in Hz 10 Hz no load
0.5 Hz at Ie
Mechanical durability 20000000 cycles
[Uimp] rated impulse withstand voltage 2.5 kV conforming to IEC 60947-1
Net weight 0.01 kg
0.008 kg
Environment
Max immunity to microbreaks 5 ms
Dielectric strength 2000 V conforming to IEC 60947-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 4.500 cm
Package 1 Length 4.500 cm
Package 1 Weight 8.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 3.500 cm
Package 2 Width 4.500 cm
Package 2 Length 4.500 cm
Package 2 Weight 35.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 288
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.805 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months