Schneider-Electric
 
ABS7EA3F5 picture- scope
ABS7EA3F5
plug-in solid state relay- 12.5 mm - input - 110..130 V AC 60HZ
Schneider Electric
Characteristics
Main
Range of product Advantys Telefast ABE7
Product or component type Plug-in solid state relay
Relay type Input relay
Minimum ordered quantity Set of 4
Complementary
Response time <= 20 ms from state 0 to 1
<= 20 ms from state 1 to 0
Width pitch dimension 12 mm
Product compatibility ABE7P16F310
ABE7P16F310E
ABE7P16F312
Discrete input voltage 115...127 V AC 50/60 Hz
Discrete output voltage 5...24 V DC
Width 12.5 mm
Net weight 0.014 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.400 cm
Package 1 Width 3.200 cm
Package 1 Length 4.500 cm
Package 1 Weight 11.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 5.000 cm
Package 2 Width 5.100 cm
Package 2 Length 6.500 cm
Package 2 Weight 53.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 128
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.040 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months