Schneider-Electric
 
ABS7SC1B picture- scope
ABS7SC1B
plug-in solid state relay - 5 mm - output - 24 V DC - 2 A
Schneider Electric
Characteristics
Complementary
Response time <= 0.01 ms from state 0 to 1
<= 0.4 ms from state 1 to 0
Product compatibility ABE7R16T111
ABE7P16M111
ABE7P16T111
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 1.8 cm
Package 1 Length 2.8 cm
Package 1 Weight 4.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 0.7 cm
Package 2 Width 2.4 cm
Package 2 Length 15.1 cm
Package 2 Weight 23 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 773 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months