Schneider-Electric
 
ACCS2003 picture- scope
ACCS2003
Containment Adapter for Easy Rack, Rear, 42U, Black, 800mm wide
Schneider Electric
Characteristics
Overview
Presentation A set of adapters engineered for full containment of row solutions to provide full containment and increase cooling efficiency. This rear adapter for a 800mm Easy Rack includes a plenum spacer and metal rear door.
Lead time Usually Ships within 4 Weeks
Main
Product or component type Enclosure extension
Provided equipment Door kit
Physical
Colour Black
Width 800 mm
Net weight 33.6 kg
Mounting mode Rack-mounted with kit
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 31 cm
Package 1 Width 95 cm
Package 1 Length 216 cm
Package 1 Weight 78 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty Two-Year Factory Warranty