Schneider-Electric
 
ACCS2005 picture- scope
ACCS2005
Containment Adapter for Uniflair DX InRow Cooling, Rear, 42U, Black, 300mm wide
Schneider Electric
Characteristics
Overview
Presentation A set of adapters engineered for full containment of row solutions to provide full containment and increase cooling efficiency. This rear adapter for 300mm wide Uniflair DX InRow Cooling includes a plenum spacer and metal rear door.
Lead time Usually Ships within 4 Weeks
Main
Product or component type Enclosure extension
Provided equipment Door kit
Physical
Colour Black
Width 300 mm
Net weight 26.2 kg
Mounting mode Rack-mounted with kit
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 35 cm
Package 1 Width 45 cm
Package 1 Length 216 cm
Package 1 Weight 48 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty Two-Year Factory Warranty