Schneider-Electric
 
AF1EA4 picture- scope
AF1EA4
SLIDING NUT - M4
Schneider Electric
Characteristics
Main
Accessories included with enclosure Pre-slotted mounting plates
Accessory / separate part category Mounting accessories
Device short name AM3MU
AM3EC
Quantity per set Set of 100
Complementary
ISO thread M4
Mounting support -
Net weight 0.005 kg
Type of nut Clip
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.800 cm
Package 1 Width 1.000 cm
Package 1 Length 3.000 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 13.000 cm
Package 2 Width 7.000 cm
Package 2 Length 3.000 cm
Package 2 Weight 474.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 2000
Package 3 Height 15.000 cm
Package 3 Width 28.000 cm
Package 3 Length 39.000 cm
Package 3 Weight 9.866 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months