Schneider-Electric
 
AF1VA518 picture- scope
AF1VA518
FIXING SCREW -
Schneider Electric
Characteristics
Main
Accessory / separate part category Mounting accessories
Quantity per set Set of 100
Complementary
Head mounting M5 x 18
ISO thread M5
Mounting support Notched AM1-EC rail
Omega AM1-DE rail
Asymmetrical DZ5-MB rail
Omega AM1-DP rail
Combination AM1-ED rail
Net weight 0.004 kg
Shape of screw head Slotted hexagonal
Threaded length 18 mm
Provided equipment Washer
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 0.700 cm
Package 1 Length 1.800 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 2.000 cm
Package 2 Width 11.000 cm
Package 2 Length 14.000 cm
Package 2 Weight 380.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 2500
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 10.140 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months