Schneider-Electric
 
AK2CD37 picture- scope
AK2CD37
Cover for cable duct - Width=37.5mm
Schneider Electric
Characteristics
Main
Product or component type Cover
Accessory / separate part category Cabling accessories
Range compatibility PanelSeT S3D
PanelSeT CRN
Thalassa PLA
Thalassa PLS
Thalassa PLM
Mounting support Cable duct width= 37.5 mm
Quantity per set Set of 8
Complementary
Colour Grey (RAL 7030)
Length 2000 mm
Width 37.5 mm
Material PVC (polyvinyl chloride)
Net weight 0.22 kg
Environment
Ambient air temperature for operation -5…60 °C
Flame retardance V-0 conforming to UL 94
Fire resistance 960 °C conforming to IEC 60695-2-1/1
Standards VDE 0506
VDE 0660
DIN 43659
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 4.500 cm
Package 1 Length 200.000 cm
Package 1 Weight 220.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 8
Package 2 Height 4.500 cm
Package 2 Width 4.500 cm
Package 2 Length 201.000 cm
Package 2 Weight 1.860 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 1800
Package 3 Height 55.000 cm
Package 3 Width 201.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 431.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months