Schneider-Electric
 
AK2GD5050 picture- scope
AK2GD5050
Cable duct - 50 x 50 mm - without cover - grey
Schneider Electric
Characteristics
Main
Product or component type Cable duct
Accessory / separate part category Cabling accessories
Range compatibility PanelSeT S3D
PanelSeT CRN
Thalassa PLA
Thalassa PLS
Thalassa PLM
Device composition Without cover
Quantity per set Set of 8
Complementary
Colour Grey (RAL 7030)
Fixing mode Clip-on support
By screws
Material PVC (polyvinyl chloride)
Height 50 mm
Length 2000 mm
Width 50 mm
Net weight 0.6 kg
Total number of wires 160
Environment
Ambient air temperature for operation -5…60 °C
Flame retardance V-0 conforming to UL 94
Fire resistance 960 °C conforming to IEC 60695-2-1/1
Standards VDE 0506
VDE 0660
DIN 43659
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 5.000 cm
Package 1 Length 200.000 cm
Package 1 Weight 577.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 8
Package 2 Height 9.500 cm
Package 2 Width 10.500 cm
Package 2 Length 200.500 cm
Package 2 Weight 5.000 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 400
Package 3 Height 60.000 cm
Package 3 Width 200.500 cm
Package 3 Length 120.000 cm
Package 3 Weight 285.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months