Schneider-Electric
 
AK5JB144 picture- scope
AK5JB144
Busbar, Linergy HK, 160A, 4 conductors, L452mm, for mounting in enclosure W800mm
Schneider Electric
Characteristics
Main
Range Linergy
Product name HK
Product or component type Busbar
Device application Distribution
Tap-offs (18 mm) 18
Bar length 452 mm
Enclosure/cubicle width 800 mm
Network type AC
[Ie] rated operational current 160 A at 35 °C
[Ue] rated operational voltage 400 V (off-load plugging-in and unplugging, with supply switched on) conforming to IEC 60439-1
480 V (off-load plugging-in and unplugging, with supply switched on) conforming to CSA
480 V (off-load plugging-in and unplugging, with supply switched on) conforming to UL
600 V (plugging-in and unplugging, with supply switched off) conforming to CSA
600 V (plugging-in and unplugging, with supply switched off) conforming to UL
690 V (plugging-in and unplugging, with supply switched off) conforming to IEC 60439-1
Number of conductors 4
Complementary
Bar width 45 mm
Width 81 mm
Depth 82 mm
Network frequency 50/60 Hz
[Ui] rated insulation voltage 600 V conforming to CSA
600 V conforming to UL
690 V conforming to IEC 60439-1
Peak current 25 kA
I²t on activation 10000000 A².s
Protection type AM fuses In = 160 A, Isc = 100 kA, Ie = 160 A
GF fuses In = 160 A, Isc = 100 kA, Ie = 160 A
NS160H circuit breaker In = 160 A, Isc = 36 kA, Ie = 160 A
NS160H circuit breaker In = 160 A, Isc = 70 kA, Ie = 160 A
Connections - terminals Connector 2.5…70 mm² flexible with cable end
Connector 2.5…70 mm² rigid
Tightening torque 10 N.m
Mounting position Vertical mounting using side stop AK5BT01 on mounting plates AK5PA
Horizontal mounting
Flame retardance V0 conforming to UL 94
Net weight 0.9 kg
Environment
Standards IEC 60439
Product certifications UL
CSA
DNV
LROS (Lloyds register of shipping)
IP degree of protection IPxx B conforming to IEC 60529
Fire resistance 850 °C conforming to IEC 60695
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.000 cm
Package 1 Width 11.000 cm
Package 1 Length 52.500 cm
Package 1 Weight 1.161 kg
Unit Type of Package 2 P06
Number of Units in Package 2 30
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 47.290 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months