Schneider-Electric
 
AK5PA211PH12 picture- scope
AK5PA211PH12
Mounting plate, Linergy HK, 2P, 25A, 4.4mm², 105x54x61mm
Schneider Electric
Characteristics
Main
Range Linergy
Product name HK
Product or component type Mounting plate
Poles description 2P
[Ith] conventional free air thermal current 25 A
I²t on activation 200000 A².s
Number of cables 2 cable(s) 4 mm² at 105 °C
Width 54 mm
Height 105 mm
Depth 61 mm
Complementary
[Ui] rated insulation voltage 690 V conforming to IEC 60439-1
9 mm pitches 6
Net weight 0.135 kg
Environment
Standards IEC 60439
Product certifications UL
CSA
DNV
LROS (Lloyds register of shipping)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.3 cm
Package 1 Width 7.3 cm
Package 1 Length 12.0 cm
Package 1 Weight 235.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months