Schneider-Electric
 
AK5PA2312S picture- scope
AK5PA2312S
Mounting plate, Linergy HK, 3P+Nc, 25A, 190x54x61mm
Schneider Electric
Characteristics
Main
Range Linergy
Product name HK
Product or component type Mounting plate
Poles description 3P + Nc
[Ith] conventional free air thermal current 25 A
I²t on activation 200000 A².s
Number of cables 3 cable(s) 4 mm² at 105 °C
1 cable(s) 1.5 mm²
Width 106 mm
Height 190 mm
Depth 63 mm
Complementary
[Ui] rated insulation voltage 690 V conforming to IEC 60439-1
9 mm pitches 12
Net weight 0.61 kg
Environment
Standards IEC 60439
Product certifications LROS (Lloyds register of shipping)
DNV
UL
CSA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.100 cm
Package 1 Width 11.500 cm
Package 1 Length 23.800 cm
Package 1 Weight 815.900 g
Unit Type of Package 2 S03
Number of Units in Package 2 9
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.910 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months