Schneider-Electric
 
AK5PA542 picture- scope
AK5PA542
Mounting plate, Linergy HK, 3P + N, 50A, 4.4mm², 190x54x61mm
Schneider Electric
Characteristics
Main
Range Linergy
Product name HK
Product or component type Mounting plate
Poles description 3P + N
[Ith] conventional free air thermal current 50 A
I²t on activation 200000 A².s
Number of cables 4 cable(s) 4 mm² at 105 °C
4 cable(s) 4 mm²
Width 106 mm
Height 190 mm
Depth 63 mm
Complementary
[Ui] rated insulation voltage 690 V conforming to IEC 60439-1
9 mm pitches 12
Net weight 0.71 kg
Environment
Standards IEC 60439
Product certifications UL
CSA
LROS (Lloyds register of shipping)
DNV
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 11.500 cm
Package 1 Length 33.700 cm
Package 1 Weight 805.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 9
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.665 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 73.320 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months