Schneider-Electric
 
AK5PC131 picture- scope
AK5PC131
Plug outlet, Linergy HK, 3P+Nc, 16A, 2 points, cable length 200
Schneider Electric
Characteristics
Main
Range Linergy
Product name HK
Product or component type Plug outlet
Poles description 3P + Nc
[Ith] conventional free air thermal current 10 A common mode
16 A
I²t on activation 100000 A².s
Number of points 2
Number of cables 1 cable(s) 1.5 mm²
3 cable(s) 2.5 mm²
Cable length 0.2 m
Quantity per set Set of 6
Complementary
[Ui] rated insulation voltage 600 V conforming to CSA
600 V conforming to UL
690 V conforming to IEC 60439-1
Peak current 25 kA
Electrical connection Connector
Width 36 mm
Height 46 mm
Depth 38 mm
Net weight 0.045 kg
Environment
Standards IEC 60439
Product certifications DNV
LROS (Lloyds register of shipping)
UL
CSA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 13.0 cm
Package 1 Length 15.5 cm
Package 1 Weight 54.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 12.5 cm
Package 2 Width 13.0 cm
Package 2 Length 15.5 cm
Package 2 Weight 391.0 g
Unit Type of Package 3 S04
Number of Units in Package 3 90
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 7.06 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months