Schneider-Electric
 
AK5PC33 picture- scope
AK5PC33
Plug outlet, Linergy HK, 3P 32A, 2 points, 4 mm², cable length 250MM
Schneider Electric
Characteristics
Main
Range Linergy
Product name HK
Product or component type Plug outlet
Poles description 3P
[Ith] conventional free air thermal current 32 A
I²t on activation 200000 A².s
Number of points 2
Number of cables 3 cable(s) 4 mm²
Cable length 0.25 m
Quantity per set Set of 6
Complementary
[Ui] rated insulation voltage 600 V conforming to CSA
600 V conforming to UL
690 V conforming to IEC 60439-1
Peak current 25 kA
Width 36 mm
Height 46 mm
Depth 38 mm
Net weight 0.045 kg
Environment
Standards IEC 60439
Product certifications DNV
LROS (Lloyds register of shipping)
CSA
UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.500 cm
Package 1 Width 12.700 cm
Package 1 Length 15.500 cm
Package 1 Weight 57.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 13.500 cm
Package 2 Width 12.700 cm
Package 2 Length 15.500 cm
Package 2 Weight 404.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 96
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 7.226 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months