Schneider-Electric
 
AK5PC34L picture- scope
AK5PC34L
Plug outlet, Linergy HK, 3P+N, 32A, 2 points, 4mm², cable length 1000mm
Schneider Electric
Characteristics
Main
Range Linergy
Product name HK
Product or component type Plug outlet
Poles description 3P + N
[Ith] conventional free air thermal current 32 A
I²t on activation 200000 A².s
Number of points 2
Number of cables 4 cable(s) 4 mm²
Cable length 1 m
Quantity per set Set of 6
Complementary
[Ui] rated insulation voltage 600 V conforming to CSA
600 V conforming to UL
690 V conforming to IEC 60439-1
Peak current 25 kA
Width 36 mm
Height 46 mm
Depth 38 mm
Net weight 0.065 kg
Environment
Standards IEC 60439
Product certifications UL
CSA
DNV
LROS (Lloyds register of shipping)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.7 cm
Package 1 Width 23.3 cm
Package 1 Length 24.1 cm
Package 1 Weight 206 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 8.7 cm
Package 2 Width 24.1 cm
Package 2 Length 23.3 cm
Package 2 Weight 1.24 kg
Unit Type of Package 3 S04
Number of Units in Package 3 54
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 12.067 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months