Schneider-Electric
 
AK5PE17 picture- scope
AK5PE17
Extension plate, Linergy HK, 4 tap-offs, 105x71x22mm
Schneider Electric
Characteristics
Main
Range of product AK5
Product or component type Extension plate
Height 105 mm
Number of tap-offs 4
Complementary
Electrical connection Connector
Width 72 mm
Depth 22 mm
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 7.1 cm
Package 1 Length 10.5 cm
Package 1 Weight 130.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.74 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months