Schneider-Electric
 
AK5SB1 picture- scope
AK5SB1
Control terminal block, Linergy HK, 10A, 75x54x22mm
Schneider Electric
Characteristics
Main
Range of product AK5
Product or component type Control terminal block
Poles description 10P
Product compatibility AK5PA...
Mounting mode By screws
[Ith] conventional free air thermal current 10 A
Quantity per set Set of 10
Complementary
Width 54 mm
Height 75 mm
Depth 22 mm
Net weight 0.065 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 7.4 cm
Package 1 Length 8.5 cm
Package 1 Weight 74.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 75
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.305 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months