Schneider-Electric
 
AM1PA4030 picture- scope
AM1PA4030
MOUNTING PLATE
Schneider Electric
Characteristics
Main
Accessory / separate part category Mounting accessories
Complementary
Height 465 mm
Horizontal fixing centres 405 mm
465 mm
Mounting plate description Slotted
Net weight 1.22 kg
Usable area 15 dm²
Vertical fixing centres 300 mm
Width 334 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 33.500 cm
Package 1 Length 46.500 cm
Package 1 Weight 1.236 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 120
Package 2 Height 50.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 153.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months