Schneider-Electric
 
AM1PA6040 picture- scope
AM1PA6040
MOUNTING PLATE
Schneider Electric
Characteristics
Main
Accessory / separate part category Mounting accessories
Complementary
Height 660 mm
Horizontal fixing centres 660 mm
600 mm
Mounting plate description Slotted
Net weight 1.96 kg
Usable area 28.5 dm²
28 dm²
Vertical fixing centres 400 mm
Width 434 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 43.500 cm
Package 1 Length 66.000 cm
Package 1 Weight 2.022 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 75
Package 2 Height 50.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 165.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months