Schneider-Electric
 
AM1PA9060 picture- scope
AM1PA9060
MOUNTING PLATE
Schneider Electric
Characteristics
Main
Accessory / separate part category Mounting accessories
Complementary
Height 960 mm
Horizontal fixing centres 900 mm
960 mm
Mounting plate description Slotted
Net weight 4.13 kg
Usable area 60.7 dm²
Vertical fixing centres 600 mm
Width 634 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 63.500 cm
Package 1 Length 96.000 cm
Package 1 Weight 4.330 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 96
Package 2 Height 89.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 429.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months