Schneider-Electric
AP50410 picture- scope
AP50410
Straight length, I-Line Busway, 400A, 600VAC, 3 phase, 4 wire, no integral ground bus, Al, plug in, 10ft
Main
Range of product I-Line
Product or component type Straight length
Application Plug-in
Complementary
[In] rated current 400 A
Short Circuit Rating 22 kA
Busbar Material Aluminium: busbar
Integral Ground/High Short Circuit Bracing No integral ground bus
Rated Voltage 600 V AC
Number of Phases 3 phases
Wiring configuration 4-wire
Length 3.05 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.2 cm
Package 1 Width 8.6 cm
Package 1 Length 306.1 cm
Package 1 Weight 37.648 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Take-back No