Schneider-Electric
 
APCRBC109 picture- scope
APCRBC109
APC Replacement Battery Cartridge #109 with 2 Year Warranty
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Product or component type Replacement battery cartridge
Battery type Lead-acid battery
Provided equipment All required connectors
Battery recycling guide
Reusable packaging
Installation guide
Batteries & Runtime
Number of battery blocks per string 2
Number of battery free slots 0
Number of battery filled slots 0
Device mounting Enclosed battery cartridge
Battery voltage 24 V
Number of battery replacement quantity 1
Physical
Colour Charcoal
Height 10.4 cm
Width 15.1 cm
Depth 13.2 cm
Net weight 5.58 kg
Mounting mode Not rack-mountable
Output
Battery capacity 9.0 Ah
Environmental
Ambient air temperature for operation 0…40 °C
Operating altitude 0...10000 ft
Relative humidity 0…95 %
Ambient air temperature for storage 0…40 °C
Storage altitude 0.00…3048.00 m
Storage Relative Humidity 0…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.5 cm
Package 1 Width 10.2 cm
Package 1 Length 22.9 cm
Package 1 Weight 6.14 kg
SCC14 10731304243561
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back Take-back program available
Contractual warranty
Warranty 2 years repair or replace