Schneider-Electric
 
APM1A0C20Y6RH picture- scope
APM1A0C20Y6RH
standard power module , Altivar Process Modular, 110…200kW, 500…690V, IP00, reduced height
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Product or component type Power module
Device short name APM
Product destination Synchronous motors
Asynchronous motors
Mounting mode Cabinet mount
Kit composition 1 power module
1 mains unit
1 power supply for fan 48 V
1 relay for fan
3 fuse holder
2 brackets with nuts
Screws and washers for fuse
EMC filter Integrated with 300 m conforming to IEC 61800-3 category C3
IP degree of protection IP00 conforming to IEC 61800-5-1
IP21 (for cabinet integration) conforming to IEC 61800-5-1
IP54 (for cabinet integration) conforming to IEC 61800-5-1
Supply frequency 50...60 Hz - 5...5 %
Network number of phases 3 phases
[Us] rated supply voltage 500...690 V - 10...10 %
Motor power kW 200 kW at 500...690 V (normal duty)
160 kW at 500...690 V (heavy duty)
Motor power hp 200 hp at 500...690 V normal duty
175 hp at 500...690 V heavy duty
Complementary
Degree of protection UL type 1 conforming to UL 61800-5-1 (cabinet integration)
UL type 12 conforming to UL 61800-5-1 (cabinet integration)
Prospective line Isc 50 kA
Apparent power 239 kVA at 500...690 V normal duty
195 kVA at 500...690 V heavy duty
Continuous output current 215 A at 2.5 kHz for normal duty
175 A at 2.5 kHz for heavy duty
Switching frequency 2...4.9 kHz adjustable with derating factor
Permissible temporary current boost 1.1 x In during 60 s (normal duty)
1.5 x In during 60 s (heavy duty)
Width 230 mm
Height 1230 mm
Depth 510 mm
Net weight 100 kg
Marking CE
Environment
Insulation resistance > 1 MOhm 500 V DC for 1 minute to earth
Operating position Vertical integrated in cabinet
Maximum THDI <48 % from 80...100 % of load
Electromagnetic compatibility Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Pollution degree 2 conforming to IEC 61800-5-1
Vibration resistance 1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
0.5 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
Shock resistance 4 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 5…95 % without condensation conforming to IEC 60068-2-3
Ambient air temperature for operation -10…40 °C (without derating)
40…50 °C (with derating factor)
Ambient air temperature for storage -40…70 °C
Operating altitude <= 4800 m with current derating above 1000m
Environmental characteristic Chemical pollution resistance class 3C3 conforming to IEC 60721-3-3
Dust pollution resistance class 3S3 conforming to IEC 60721-3-3
Standards UL 61800-5-1
IEC 61800-3
IEC 61800-5-1
IEC 61000-3-12
IEC 60721-3
IEC 61508
IEC 13849-1
Product certifications TÜV
cUL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 65.0 cm
Package 1 Width 74.5 cm
Package 1 Length 136.0 cm
Package 1 Weight 130.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3bbb22c2-1823-4e45-bb65-ca06bd66095b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 83702