Schneider-Electric
 
APM1L0C20N4 picture- scope
APM1L0C20N4
standard power module , Altivar Process Modular, 200 kW, 380…480V, IP00, liquid cooled
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Product or component type Power module
Product destination Synchronous motors
Asynchronous motors
Mounting mode Cabinet mount
EMC filter Without EMC filter conforming to IEC 61800-3 category C3
IP degree of protection IP00 conforming to IEC 61800-5-1
IP21 (for cabinet integration) conforming to IEC 61800-5-1
IP66 (for cabinet integration) conforming to IEC 61800-5-1
Supply frequency 50...60 Hz - 5...5 %
Network number of phases 3 phases
[Us] rated supply voltage 380...480 V - 10...10 %
Motor power kW 200 kW at 380...480 V (normal duty)
160 kW at 380...480 V (heavy duty)
Motor power hp 300 hp at 480 V normal duty
250 hp at 480 V heavy duty
Complementary
Degree of protection UL type 1 conforming to UL 61800-5-1 (cabinet integration)
UL type 12 conforming to UL 61800-5-1 (cabinet integration)
Prospective line Isc 50 kA
Apparent power 242 kVA at 400 V normal duty
199 kVA at 400 V heavy duty
246 kVA at 440 V normal duty
203 kVA at 440 V heavy duty
272 kVA at 480 V normal duty
231 kVA at 480 V heavy duty
Continuous output current 370 A at 2.5 kHz for normal duty
302 A at 2.5 kHz for heavy duty
Switching frequency 2...4.9 kHz adjustable with derating factor
Width 232 mm
Height 1018 mm
Depth 526 mm
Net weight 82.5 kg
Marking CE
Environment
Insulation resistance > 1 MOhm 500 V DC for 1 minute to earth
Operating position Vertical integrated in cabinet
Maximum THDI <48 % full load at 6-pulse supply
<9 % full load at 12-pulse supply
Electromagnetic compatibility Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Pollution degree 2 conforming to IEC 61800-5-1
Vibration resistance 1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
0.5 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
Shock resistance 4 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 5…95 % without condensation conforming to IEC 60068-2-3
Ambient air temperature for operation -10…40 °C (without derating)
40…50 °C (with derating factor)
Coolant temperature for operation 5…55 °C
Ambient air temperature for storage -40…70 °C
Operating altitude <= 4800 m with current derating above 1000m
Environmental characteristic Chemical pollution resistance class 3C3 conforming to IEC 60721-3-3
Dust pollution resistance class 3S3 conforming to IEC 60721-3-3
Standards UL 61800-5-1
IEC 61800-3
IEC 61800-5-1
IEC 61000-3-12
IEC 60721-3
IEC 61508
IEC 13849-1
Product certifications TÜV
cULus
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 74.0 cm
Package 1 Width 62.5 cm
Package 1 Length 122.0 cm
Package 1 Weight 102.5 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 85538