|
|
|
APM9A0CTLY6
standard ATV900 control unit, APM, single drive, 500…690V
|
|
|
Main
Range of product
|
Altivar Process Modular
|
Product or component type
|
Control module
|
Device short name
|
APM
|
IP degree of protection
|
IP00 conforming to IEC 61800-5-1
IP00 conforming to IEC 60529
|
Kit composition
|
Control unit
Graphical display terminal
Digi-Link cable
Cable 24 V
Cable for voltage measurement
|
Supply frequency
|
50...60 Hz - 5...5 %
|
Safety function
|
STO (safe torque off) SIL 3
|
Discrete input logic
|
16 preset speeds
|
Communication port protocol
|
Modbus serial
Ethernet
Modbus TCP
|
Complementary
[Us] rated supply voltage
|
500...690 V
|
Frequency resolution
|
Display unit: 0.1 Hz
Analog input: 0.012/50 Hz
|
Connector type
|
RJ45 (on the remote graphic terminal) for Ethernet/Modbus TCP
RJ45 (on the remote graphic terminal) for Modbus serial
|
Physical interface
|
2-wire RS 485 for Modbus serial
|
Transmission frame
|
RTU for Modbus serial
|
Transmission rate
|
10/100 Mbit/s for Ethernet IP/Modbus TCP
4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
|
Exchange mode
|
Half duplex, full duplex, autonegotiation Ethernet/Modbus TCP
|
Data format
|
8 bits, configurable odd, even or no parity for Modbus serial
|
Type of polarization
|
No impedance for Modbus serial
|
Number of addresses
|
1…247 for Modbus serial
|
Method of access
|
Slave Modbus TCP
|
Supply
|
External supply for digital inputs: 24 V DC (19…30 V), <1.25 mA, protection type: overload and short-circuit protection
Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
Internal supply for digital inputs and STO: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
|
Local signalling
|
3 LEDs for local diagnostic
3 LEDs (dual colour) for embedded communication status
4 LEDs (dual colour) for communication module status
|
Width
|
230 mm
|
Height
|
678.3 mm
|
Depth
|
108 mm
|
Net weight
|
7.1 kg
|
Analogue input number
|
3
|
Analogue input type
|
AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits
AI1, AI2, AI3 software-configurable current: 0...20 mA/4...20 mA, impedance: 250 Ohm, resolution 12 bits
|
Discrete input number
|
10
|
Discrete input type
|
STOA, STOB safe torque off, 24 V DC (<= 30 V), impedance: > 2.2 kOhm
DI1...DI8 programmable, 24 V DC (<= 30 V), impedance: 3.5 kOhm
DI7, DI8 programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
|
Input compatibility
|
STOA, STOB: discrete input level 1 PLC conforming to IEC 61131-2
DI1...DI8: discrete input level 1 PLC conforming to IEC 61131-2
DI7, DI8: pulse input level 1 PLC conforming to IEC 65A-68
|
Discrete input logic
|
Positive logic (source) (STOA, STOB), < 5 V (state 0), > 11 V (state 1)
Positive logic (source) (DI1...DI8), < 5 V (state 0), > 11 V (state 1)
Negative logic (sink) (DI1...DI8), > 16 V (state 0), < 10 V (state 1)
Positive logic (source) (DI7, DI8), < 0.6 V (state 0), > 2.5 V (state 1)
|
Analogue output number
|
2
|
Analogue output type
|
Software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
Software-configurable current AQ1, AQ2: 0...20 mA impedance 500 Ohm, resolution 10 bits
|
Discrete output number
|
2
|
Discrete output type
|
Logic output DQ+ 0…1 kHz <= 30 V DC 100 mA
Programmable as pulse output DQ+ 0…30 kHz <= 30 V DC 20 mA
Logic output DQ- 0…1 kHz <= 30 V DC 100 mA
|
Sampling duration
|
2 ms +/- 0.5 ms (DI1...DI8) - discrete input
5 ms +/- 1 ms (DI7, DI8) - pulse input
1 ms +/- 1 ms (AI1, AI2, AI3) - analog input
5 ms +/- 1 ms (AQ1, AQ2) - analog output
|
Accuracy
|
+/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
+/- 1 % AQ1, AQ2 for a temperature variation 60 °C analog output
|
Linearity error
|
AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
AQ1, AQ2: +/- 0.2 % for analog output
|
Relay output number
|
3
|
Relay output type
|
Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
Configurable relay logic R2: sequence relay NO electrical durability 1000000 cycles
Configurable relay logic R3: sequence relay NO electrical durability 1000000 cycles
|
Refresh time
|
Relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
|
Minimum switching current
|
Relay output R1, R2, R3: 5 mA at 24 V DC
|
Maximum switching current
|
Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 250 V AC
Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 30 V DC
Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
|
Isolation
|
Between power and control terminals
|
Environment
Insulation resistance
|
> 1 MOhm 500 V DC for 1 minute to earth
|
Noise level
|
69 dB conforming to 86/188/EEC
|
Power dissipation in W
|
Forced convection: 2980 W, switching frequency 2.5 kHz
|
Maximum THDI
|
<48 % full load conforming to IEC 61000-3-12
|
Electromagnetic compatibility
|
Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
|
Pollution degree
|
2 conforming to IEC 61800-5-1
|
Vibration resistance
|
1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
0.5 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
7 gn for 11 ms conforming to IEC 60068-2-27
|
Relative humidity
|
5…95 % without condensation conforming to IEC 60068-2-3
|
Ambient air temperature for operation
|
-10…40 °C (without derating)
40…50 °C (with derating factor)
|
Ambient air temperature for storage
|
-40…70 °C
|
Operating altitude
|
<= 1000 m without derating
1000...4800 m with current derating 1 % per 100 m
|
Environmental characteristic
|
Chemical pollution resistance class 3C3 conforming to IEC 60721-3-3
Dust pollution resistance class 3S3 conforming to IEC 60721-3-3
|
Standards
|
IEC 61800-3
IEC 61800-5-1
IEC 61000-3-12
IEC 60721-3
IEC 61508
IEC 13849-1
|
Product certifications
|
TÜV
|
Marking
|
CE
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
18.000 cm
|
Package 1 Width
|
29.000 cm
|
Package 1 Length
|
73.500 cm
|
Package 1 Weight
|
7.815 kg
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
52.700 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
5b418692-6578-4a36-aac4-0bf9526de237
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
1400
|
|
|