Schneider-Electric
 
APMBC0C63Y6 picture- scope
APMBC0C63Y6
Braking Module, Altivar Process Modular, for single drive, 500…690V, 630 kW
Schneider Electric
Characteristics
Main
Range compatibility Altivar Process Modular
Product or component type Braking resistor module
Motor power kW 630 kW
Complementary
Width 750 mm
Height 700 mm
Length 1360 mm
Net weight 95 kg
IP degree of protection IP00 (for IP21 or IP54 cabinet integration) conforming to IEC 61800-5-1
IP00 (for IP21 or IP54 cabinet integration) conforming to IEC 60529
Environment
Degree of protection UL type 1 conforming to UL 61800-5-1 (cabinet integration)
UL type 12 conforming to UL 61800-5-1 (cabinet integration)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 70.0 cm
Package 1 Width 75.0 cm
Package 1 Length 138.0 cm
Package 1 Weight 123.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3bbb22c2-1823-4e45-bb65-ca06bd66095b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 45988