Schneider-Electric
 
APMCA02LCY6RH picture- scope
APMCA02LCY6RH
electronic filtering power supply, 690V, 200A, IP00, 3 phases
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Product or component type Power filter
Device short name APM
Product compatibility Power module
Mounting mode Cabinet mount
EMC filter Integrated with 300 m category C3
IP degree of protection IP00 conforming to IEC 61800-5-1
IP00 conforming to IEC 60529
Network number of phases 3 phases
[Us] rated supply voltage 500...690 V - 10...10 %
Complementary
Prospective line Isc 50 kA
Apparent power 239 kVA normal duty
195 kVA heavy duty
Line current 200 A at 500 V (normal duty)
200 A at 690 V (normal duty)
163 A at 500 V (heavy duty)
163 A at 690 V (heavy duty)
Width 269 mm
Height 1249 mm
Depth 506 mm
Net weight 186 kg
Environment
Insulation resistance > 1 MOhm at 500 V, between supply and earth terminals
Operating position Vertical integrated in cabinet
Maximum THDI <48 % full load conforming to IEC 61000-3-12
Electromagnetic compatibility Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Pollution degree 2 conforming to IEC 61800-5-1
Vibration resistance 1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
0.5 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
Shock resistance 4 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 5…95 % without condensation conforming to IEC 60068-2-3
Ambient air temperature for operation -10…40 °C (without derating)
40…50 °C (with derating factor)
Ambient air temperature for storage -40…70 °C
Operating altitude <= 2000 m with current derating above 1000m
Environmental characteristic Chemical pollution resistance class 3C3 conforming to IEC 60721-3-3
Dust pollution resistance class 3S3 conforming to IEC 60721-3-3
Standards UL 61800-5-1
IEC 61800-3
IEC 61800-5-1
IEC 61000-3-12
IEC 60721-3
IEC 61508
IEC 13849-1
Product certifications TÜV
cUL
Marking CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 60.0 cm
Package 1 Width 70.0 cm
Package 1 Length 130.0 cm
Package 1 Weight 209.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 70a83877-13d2-4c61-bca6-8d01d28c9bd8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 23913