Schneider-Electric
 
AR1MA011 picture- scope
AR1MA011
Marker, Linergy TR cable ends, yellow, clipin type, character 1, Numeric, set of 200
Schneider Electric
Characteristics
Main
Range of product Cable ends
Accessory / separate part designation Wallet of 200 markers
Accessory / separate part type Marker
Accessory / separate part category Marking accessories
Product compatibility DZ5CA
Accessory / separate part destination Markable cable end
Background colour Yellow
Marking 1
Quantity per set 1 set of 200
Complementary
Type of marking Numeric
Colour of marking Black
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 0.3 cm
Package 1 Length 0.5 cm
Package 1 Weight 0.035 g
Unit Type of Package 2 BB1
Number of Units in Package 2 200
Package 2 Height 0.4 cm
Package 2 Width 4.8 cm
Package 2 Length 10.3 cm
Package 2 Weight 7.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 48000
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.195 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months