Schneider-Electric
 
AT1PA4 picture- scope
AT1PA4
Plier, Linergy TR, For cables from 10 to 35 mm²
Schneider Electric
Characteristics
Main
Range of product Cable ends
Accessory / separate part designation Cable end crimping tool
Accessory / separate part type Plier
Accessory / separate part category Cabling accessories
Accessory / separate part destination Cable from 10 to 35 mm²
Complementary
Net weight 0.21 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 6.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 236.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.941 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months