Schneider-Electric
 
AT1PS1 picture- scope
AT1PS1
Marker holder, Linergy TR cable ends, for AR1MA01 or AR1MB01 markers
Schneider Electric
Characteristics
Main
Range of product Terminal blocks
Accessory / separate part type Marker holder
Accessory / separate part category Marking accessories
Accessory / separate part destination Marker
Additional information 10 empty compartments which can each hold 100 AR1MA/MB markers
Complementary
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.7 cm
Package 1 Width 8.3 cm
Package 1 Length 34.7 cm
Package 1 Weight 85.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.142 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months