Schneider-Electric
 
AT2PA6 picture- scope
AT2PA6
Plier, Linergy TR, For cables from 10 to 35 mm²
Schneider Electric
Characteristics
Main
Range of product Cable ends
Accessory / separate part designation Ratchet type crimping tool for cable end
Accessory / separate part type Plier
Accessory / separate part category Cabling accessories
Accessory / separate part destination Cable from 10 to 35 mm²
Complementary
Net weight 0.52 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 12.2 cm
Package 1 Length 33.8 cm
Package 1 Weight 706.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 12.022 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months